Hole Saw Arbors with Bits
7/16" Hex Arbor (1-1/4" to 6") product number: 3785337

Arbors with 1/4" HSS Pilot Drill for Hilti Hole Saws
- Base material: Metal, Wood with nails, Wood, Steel, Plastic
- Working mode: Drilling
- Connection end: Hex shank
Customers also searched for hole saw arbors or arbor with bit.
Choose options
Diameter
- 1/4 in
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$26.95
$26.95
/
1 Each
Technical Data
Base material
Metal, Wood with nails, Wood, Steel, Plastic
Working mode
Drilling
Connection end
Hex shank
Diameter
1/4 in
Features & Applications
Features
- High quality bits made with high-speed steel
Applications
- Cutting Holes using Hilti Hole Saws
- Arbor must be used with compatible hole saw
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat