Bi-Metal Hole Saws
product number: 3785280
Slide 1 of 2: Hole saws to cut small openings into wood, metal, drywall and plastic materials (excluding Arbor)
Premium Bi-Metal Hole Saws for cutting wood, steel, sheet metal, and plastics (arbor sold separately)
- Base material: Metal, Wood with nails, Wood, Steel, Plastic
- Working mode: Drilling
- Connection end: n/a
Customers also searched for Hole Saws, Bi-Metal Hole Saws, Hole Cutters or Hole Saw Kits.
Choose options
Diameter
- 9/16 in
- 5/8 in
- 11/16 in
- 3/4 in
- 13/16 in
- 7/8 in
- 15/16 in
- 1 in
- 1-1/16 in
- 1-1/8 in
- 1-3/16 in
- 1-1/4 in
- 1-5/16 in
- 1-3/8 in
- 1-7/16 in
- 1-1/2 in
- 1-9/16 in
- 1-5/8 in
- 1-3/4 in
- 1-13/16 in
- 1-7/8 in
- 2 in
- 2-1/16 in
- 2-1/8 in
- 2-1/4 in
- 2-5/16 in
- 2-3/8 in
- 2-1/2 in
- 2-9/16 in
- 2-5/8 in
- 2-3/4 in
- 2-7/8 in
- 3 in
- 3-1/8 in
- 3-1/4 in
- 3-3/8 in
- 3-1/2 in
- 3-5/8 in
- 3-3/4 in
- 3-7/8 in
- 4 in
- 4-1/8 in
- 4-1/4 in
- 4-1/2 in
- 4-3/4 in
- 5 in
- 5-1/2 in
- 5-3/4 in
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$13.00
$13.00
/
1 Each
Technical Data
Base material
Metal, Wood with nails, Wood, Steel, Plastic
Working mode
Drilling
Connection end
n/a
Diameter
7/8 in
Features & Applications
Features
- Versatile - cut holes in most everyday construction materials using the same hole saw.
- Knock-out holes for easier core removal.
- Premium quality Bi-Metal Construction.
- Made in America
- 1-15/16" cutting depth
Applications
- Cutting holes for MEP installations in plasterboard, wood, plastic, steel and aluminum.
- Cutting holes for cable/pipe penetrations.
- Cutting holes in plasterboard for sprinkler heads.
- Cutting holes for power outlets and electrical fixtures.
- Hole Saws must be used with a compatible arbor and pilot bit.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat
