Self-Feed Bits
24"L Extension 7/16" Hex product number: 3699037

Self-Feed Bits designed for fast drilling of deep holes in wood
Customers also searched for Self Feed Bits, Wood drill bit or Self feed wood bit.
Choose options
Diameter
- 1 in
- 1-1/8 in
- 1-1/4 in
- 1-3/8 in
- 1-1/2 in
- 1-3/4 in
- 2-1/8 in
- 2-1/4 in
- 2-9/16 in
- 3 in
- 3-5/8 in
- 4-5/8 in
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$52.50
$52.50
/
1 Each
Features & Applications
Features
- Deeper reach than a hole saw into wood. No need to remove wood plugs.
- Ideal for drilling holes in wood for plumbing and running pipe.
- Extensions available up to 24" length for increased drilling depth.
- 4-6 business days lead time
Applications
- Fast continuous and self feeding drilling in wood, timber, plywood, and drywall.
- Ideal for rough-in work into wood.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat