KCM-MD Kwik Cast combo bit
Combo Bit KCM-MD-CB 3/16"-7/8" product number: 2221707
Two-in-one step bit and nut setter for installing cast-in-place metal deck inserts
- Head configuration: N/A
- Material composition: Metal, Plastic
- PROFIS Software: No
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$154.00
$154.00
/
1 Each
Technical Data
Head configuration
N/A
Material composition
Metal, Plastic
PROFIS Software
No
Documents
pdf Operating Instruction KCM-MD Combo Bit, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Malay, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Sardinian, Slovak, Slovenian, Swedish, Thai, Turkish, Ukrainian, Vietnamese, Chinese, Serbian [ 922.6 KB ]
Features & Applications
Features
- Combined step drill bit and nut setter – you can drill holes in metal deck for cast-in-place, internally threaded anchors and fasten them down with one tool
- Combo bit designed to maximize productivity in the installation of Hilti KCM-MD anchors
- Step bit manufactured from high-strength steel with Titanium Aluminum Nitride (TiAlN) coating to improve wear resistance
- Spiral groove provides a sharper cutting edge to improve cutting performance
Applications
- Installing cast-in-place anchors for threaded inserts
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat





