WDB-S Spade bit set
Wood spade bit set 6 pk product number: 2025597
Spade bit set for fast drilling of shallow holes in wood
- Connection end: 1/4 in, Hex shank
- Base material: Wood, Wood composites
- Working length: 100 mm
ultimate
Customers also searched for spade bit , wood spade bit , drill bits for wood , wood drill bits or paddle bit .
Choose options
Content set
- 1x Spade bit WDB-S-H1/4 6 set
Pack size
- 6 pc
Quantity
Package
Total Pieces
6
Discounted net
$160.01
$160.01
/
1 Package
Technical Data
Connection end
1/4 in, Hex shank
Base material
Wood, Wood composites
Working length
100 mm
Working mode
Drilling only
Content set
1x Spade bit WDB-S-H1/4 6 set
Product Class
Ultimate
Features & Applications
Features
- Self-feeding threaded tip allows drilling with less effort and reduces vibration
- Spur and reamer edges create cleaner holes
- Up to 10x faster than conventional spade bits
- Wing tips and cupped spade increase speed and ease of drilling
- Connection end with hex shank groove for use with all SID, SFH and SF power tools
Applications
- Drilling small- to medium-diameter holes in soft or hard wood
- Ideal for drilling overhead or for use with SID impact tools
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat



