WDB-S Spade bit
Wood spade bit 13/16" x 6" product number: 2025590
Slide 1 of 6: L049164.tif
Spade bit for fast drilling of shallow holes in wood
- Connection end: Hex shank
- Base material: Wood, Wood composites
- Working length: 4 in
ultimate
Customers also searched for spade bit , wood drill bits , wood spade bit , wood drill bits or paddle bit .
Choose options
Diameter
- 1/4 in
- 3/8 in
- 1/2 in
- 9/16 in
- 5/8 in
- 3/4 in
- 13/16 in
- 7/8 in
- 1 in
- 1-1/8 in
- 1-1/4 in
- 1-3/8 in
- 1-1/2 in
Pack size
- 3 pc
Quantity
Package
Total Pieces
3
Discounted net
$23.50
$23.50
/
1 Package
Technical Data
Connection end
Hex shank
Base material
Wood, Wood composites
Working length
4 in
Working mode
Drilling only
Diameter
13/16 in
Length
6 in
Product Class
Ultimate
Features & Applications
Features
- Self-feeding threaded tip for fast and easier drilling into wood with less vibration
- Spur and reamer edges create cleaner holes
- Up to 10x faster than conventional spade bits
- Wing tips and cupped spade increase the speed and ease of drilling
- Connection end with hex shank groove for use with all SID, SFH and SF power tools
Applications
- Drilling small- to medium-diameter holes in soft or hard wood
- Ideal for drilling overhead, for use with SID impact tools
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat




