NPR 24 kN ProPress® Pipe press jaw
Press jaws NPR PC PP 1/2 product number: 2341629
Press jaws for ProPress® press fittings up to 1-1/4". Compatible with Hilti NPR 24-22 pipe press tools
- Press profile: ProPress
- Service interval: 1 year
- Diameter: 1/2 in
Customers also searched for Press jaws for ProPress® profile press fittings, NPR 24-22 press jaws, press jaws, press jaws for NPR 24-22 or ProPress® profile press fittings press jaws.
Choose options
Diameter
- 1/2 in
- 3/4 in
- 1 in
- 1-1/4 in
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$278.00
$278.00
/
1 Each
Technical Data
Press profile
ProPress
Service interval
1 year
Diameter
1/2 in
Documents
pdf NPR Case-Overview for HNA [ 13.1 MB ]
Features & Applications
Features
- Press jaws designed for ProPress® profile press fittings made by Viega® up to 1-1/4"
- Designed for the use with the Hilti NPR 24-22 pipe press tool, helping to ensure system compatibility
- Simpler maintenance management – equipped with NFC tag for easy identification and asset management via Hilti Connect and ON!Track
Applications
- Pressing ProPress® copper press fittings and pipes up to 1-1/4"
- Pressing ProPress® stainless press fittings and pipes up to 1-1/4"
- *These values are system dependent. In order to ensure correct and safe pressing, consult the original instruction manual from the system supplier
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat
