NPR PS MP Pipe press jaw

Press jaws for thick-walled profile press fittings up to 1. Compatible with Hilti NPR 32-22/A pipe press tools.
Choose options
Diameter
- 1/2 in
- 3/4 in
- 1 in
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From $436.75
Features & Applications
Features
- Press jaws designed for for MegaPress® profile press fittings made by Viega® for up to 1"
- Press jaws designed for for PowerPress® profile press fittings made by VSH® for up to 1"
- Press jaws designed for for PowerPress® profile press fittings made by Apollo® for up to 1"
- Equipped with NFC tag for easier identification and management via the Hilti Connect app and ON!Track tool tracking software
Applications
- Pressing thick-walled carbon steel pipes from 1/2" to 1"*
- Pressing thick-walled stainless steel pipes from 1/2" to 1"*
- *These values are system dependent. In order to ensure correct and safe pressing consult the original instructions manual from the system supplier.
For approval or certificate information, please see individual items.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat