NPR PS MP Pipe press jaw
Press jaws NPR PS MP 1/2 product number: 2294847

Press jaws for thick-walled profile press fittings up to 1. Compatible with Hilti NPR 32-22/A pipe press tools.
- Press profile: MP (Megapress, Powerpress)
- Service interval: 1 year
- Diameter: 1/2 in
Choose options
Diameter
- 1/2 in
- 3/4 in
- 1 in
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$448.00
$448.00
/
1 Each
Technical Data
Press profile
MP (Megapress, Powerpress)
Service interval
1 year
Diameter
1/2 in
Features & Applications
Features
- Press jaws designed for for MegaPress® profile press fittings made by Viega® for up to 1"
- Press jaws designed for for PowerPress® profile press fittings made by VSH® for up to 1"
- Press jaws designed for for PowerPress® profile press fittings made by Apollo® for up to 1"
- Equipped with NFC tag for easier identification and management via the Hilti Connect app and ON!Track tool tracking software
Applications
- Pressing thick-walled carbon steel pipes from 1/2" to 1"*
- Pressing thick-walled stainless steel pipes from 1/2" to 1"*
- *These values are system dependent. In order to ensure correct and safe pressing consult the original instructions manual from the system supplier.
Services
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat