NPR PA Actuator
Actuator jaws NPR PA 5 product number: 2228526

Actuators for NPR PR press rings. Compatible with NPR 32-22/A pipe press tools
- Press profile: n/a
- Service interval: 1 year
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$953.00
$953.00
/
1 Each
Technical Data
Press profile
n/a
Service interval
1 year
Features & Applications
Features
- Equipped with NFC tag for easier identification and management via the Hilti Connect app and ON!Track tool tracking software
- Special hardening process for higher reliability
Applications
- NPR PA 5 actuator for use with NPR PR PP 2.5", 3" and 4"
- NPR PA 3 actuator for NPR PR MP 2.5", 3" and 4"
- NPR PA 2 actuator for NPR PR MP 1.25", 1.5" and 2"
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat