NPR PS PP Pipe press jaw
Press jaws NPR PS PP 2 product number: 2217398

Press jaws for PP profile press fittings up to 2". Compatible with NPR 32-A pipe press tools
- Press profile: PP
- Service interval: 1 year
- Diameter: 2 in
Choose options
Diameter
- 1/2 in
- 3/4 in
- 1 in
- 1-1/4 in
- 1-1/2 in
- 2 in
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$605.00
$605.00
/
1 Each
Technical Data
Press profile
PP
Service interval
1 year
Diameter
2 in
Documents
pdf NPR Case-Overview for HNA [ 13.1 MB ]
Features & Applications
Features
- Equipped with NFC tag for easier identification and management via the Hilti Connect app and ON!Track tool tracking software
- Press jaws for PP profile press fittings up to 2"
Applications
- Pressing copper pipes up to 2"
- Pressing stainless steel pipes up to 2"
- *These values are system dependent. In order to ensure correct and safe pressing, consult the original instruction manual from the system supplier
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat