Bi-Metal Hole Saws
Premium Bi-Metal Hole Saws for cutting wood, steel, sheet metal, and plastics (arbor sold separately)
- Base material: Metal, Wood with nails, Wood, Steel, Plastic
- Working mode: Drilling
- Connection end: n/a
Customers also searched for Hole Saws, Bi-Metal Hole Saws, Hole Cutters or Hole Saw Kits.
Choose options
Diameter
- 9/16 in
- 5/8 in
- 11/16 in
- 3/4 in
- 13/16 in
- 7/8 in
- 15/16 in
- 1 in
- 1-1/16 in
- 1-1/8 in
- 1-3/16 in
- 1-1/4 in
- 1-5/16 in
- 1-3/8 in
- 1-7/16 in
- 1-1/2 in
- 1-9/16 in
- 1-5/8 in
- 1-3/4 in
- 1-13/16 in
- 1-7/8 in
- 2 in
- 2-1/16 in
- 2-1/8 in
- 2-1/4 in
- 2-5/16 in
- 2-3/8 in
- 2-1/2 in
- 2-9/16 in
- 2-5/8 in
- 2-3/4 in
- 2-7/8 in
- 3 in
- 3-1/8 in
- 3-1/4 in
- 3-3/8 in
- 3-1/2 in
- 3-5/8 in
- 3-3/4 in
- 3-7/8 in
- 4 in
- 4-1/8 in
- 4-1/4 in
- 4-1/2 in
- 4-3/4 in
- 5 in
- 5-1/2 in
- 5-3/4 in
- 6 in
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From $11.25
Technical Data
Base material
Metal, Wood with nails, Wood, Steel, Plastic
Working mode
Drilling
Connection end
n/a
Features & Applications
Features
- Versatile - cut holes in most everyday construction materials using the same hole saw.
- Knock-out holes for easier core removal.
- Premium quality Bi-Metal Construction.
- Made in America
- 1-15/16" cutting depth
Applications
- Cutting holes for MEP installations in plasterboard, wood, plastic, steel and aluminum.
- Cutting holes for cable/pipe penetrations.
- Cutting holes in plasterboard for sprinkler heads.
- Cutting holes for power outlets and electrical fixtures.
- Hole Saws must be used with a compatible arbor and pilot bit.
For approval or certificate information, please see individual items.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat
