Hole Saw Arbors with Bits
Arbors with 1/4" HSS Pilot Drill for Hilti Hole Saws
- Base material: Metal, Wood with nails, Wood, Steel, Plastic
- Working mode: Drilling
- Connection end: Hex shank
Customers also searched for hole saw arbors or arbor with bit.
Choose options
Diameter
- 1/4 in
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From $21.50
Technical Data
Base material
Metal, Wood with nails, Wood, Steel, Plastic
Working mode
Drilling
Connection end
Hex shank
Features & Applications
Features
- High quality bits made with high-speed steel
Applications
- Cutting Holes using Hilti Hole Saws
- Arbor must be used with compatible hole saw
For approval or certificate information, please see individual items.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat
