Better Finishing. Bigger Savings.Limited-time only.Shop

Premium diamond wire designed for balanced speed and lifetime in all types of concrete and cast iron (15-30 kW wire saw)

  • Base material: Concrete, Concrete (reinforced)
  • Segment type: Sintered
  • Wet or dry operation: Wet and Dry
premium

Customers also searched for diamond wiresintered diamond wireconcrete diamond wire or premium diamond wire.

Choose options

Bead diameter
  • 0.4 in
Wire length
  • 82 ft
  • 164 ft
  • 328.1 ft
Pack size
  • 25 m
  • 50 m
  • 100 m
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
From $3,268.00

Technical Data

Base material
Concrete, Concrete (reinforced)
Segment type
Sintered
Wet or dry operation
Wet and Dry
Bead diameter
0.4 in
Number of beads per meter
40
Product Class
Premium

Documents

pdf Material safety datasheet Synthetic Diamond Sintered Wir (EN) [ 330 KB ]
pdf Material safety datasheet Synthetic Diamond Sintered Wir (ES) [ 333.1 KB ]

Features & Applications

Features

  • Premium diamond wire – built to deliver a balance of long lifespan and high cutting speed
  • Engineered to handle demanding demolition, construction and refurbishing work
  • Performs best on medium- to high-power wire saws
  • Hilti sintered wires have at least 40 beads per meter for highest possible wire lifetime

Applications

  • Cutting all types of concrete from low to highly abrasive
  • Cutting reinforced concrete
  • Complex projects and demanding cutting applications

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.

Start live chat