SI SPX-M/H Sintered Diamond Wire (Concrete)
Ultimate diamond wire designed for high speed and long life in all types of concrete and cast iron (15-30 kW wire saw)
- Base material: Concrete, Concrete (reinforced)
- Segment type: Sintered
- Wet or dry operation: Wet and Dry
ultimate
Customers also searched for SPX diamond wire, sintered diamond wire, concrete diamond wire or ultimate diamond wire.
Choose options
Bead diameter
- 0.4 in
Pack size
- 25 m
$4,557.00 /1 BoxBest price - 50 m
$9,059.40 /1 Box - 100 m
$18,378.15 /1 Box
Quantity
Packs
Total Pieces
1
Discounted net
From $4,557.00
Technical Data
Base material
Concrete, Concrete (reinforced)
Segment type
Sintered
Wet or dry operation
Wet and Dry
Bead diameter
0.4 in
Number of beads per meter
40
Product Class
Ultimate
Features & Applications
Features
- Ultimate-performance diamond wire – built to cut faster, last longer and run more smoothly
- Engineered to handle demanding demolition, construction and refurbishing work
- Very fast and consistent cutting performance in reinforced concrete structures
- High-quality wire with very smooth running behavior – made of high-quality flexible rubber ensuring even use of beads for best cutting results
- Performs best on medium- to high-power wire saws
Applications
- Cutting all types of concrete, from low to highly abrasive
- Cutting reinforced concrete
- Complex projects and demanding cutting applications
- Engineered to handle demanding demolition, construction and refurbishing work
For approval or certificate information, please see individual items.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat