Skip to main content
Save up to 70% On select items. Shop now

Deep Hole Coring - Stabilizer to help avoid drilling deviation

  • Type: Sintered
  • Base materials: n/a
  • Wet or dry operation: Wet and Dry

Choose options

Diameter
  • 25 mm
  • 64 mm
Working length
  • 3 in
  • 5 in
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
From $334.00

Technical Data

Type
Sintered
Base materials
n/a
Wet or dry operation
Wet and Dry
Connection end
n/a

Features & Applications

Features

  • Decreasing hole deviation during drilling, especially in deeper holes
  • Reduced friction in deep holes
  • Maintaining tight tolerances while drilling
  • Suitable for core drilling in concrete and natural stone
  • Flexible and modular system

Applications

  • Core drilling holes where low drilling deviation is required, such as horizontal or angular bore holes
  • For wet and dry coring applications

For approval or certificate information, please see individual items.
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
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.

Start live chat