Save up to 70% On select items. Shop now

Premium deep hole coring change module for all types of concrete; ≥2.5 kW tools

  • Type: Sintered
  • Base materials: Concrete, Natural stone
  • Wet or dry operation: Wet and Dry
ultimate

Choose options

Diameter
  • 25 mm
  • 50 mm
  • 64 mm
  • 102 mm
Working length
  • 2 in
  • 3 in
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
From $500.00

Technical Data

Type
Sintered
Base materials
Concrete, Natural stone
Wet or dry operation
Wet and Dry
Connection end
BS (1-1/4 in)
Product Class
Ultimate

Features & Applications

Features

  • Versatile – suitable for core drilling in concrete, reinforced concrete and natural stone
  • Flexible and modular system
  • Highly robust
  • Upgraded segment specification with improved drilling performance
  • More reliable core catcher system

Applications

  • Wet deep hole coring applications

For approval or certificate information, please see individual items.
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
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.

Start live chat