SP-U Prestressed concrete core bit
CORE BIT BI 7X16 SP-U PRESTRESSED product number: 3809405

Premium core bit for coring in prestressed concrete – for all tools
- For use with: DD 150-U, DD 160, DD 250-CA
- Base materials: Concrete (prestressed)
- Drilling Mode: Rig-mounted
Customers also searched for core drill bit, core bit, diamond core bit or SP-U.
Choose options
Diameter
- 1-3/4 in
- 2 in
- 2-1/2 in
- 3 in
- 4 in
- 5 in
- 6 in
- 7 in
- 8 in
- 10 in
- 12 in
Working length
- 16 in
Connection end
- BI (Hilti)
- BL (Hilti)
- BS (1-1/4 in)
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$952.00
$952.00
/
1 Each
Technical Data
For use with
DD 150-U, DD 160, DD 250-CA
Base materials
Concrete (prestressed)
Drilling Mode
Rig-mounted
Wet or dry operation
Wet
Laser welded segments
Yes
Connection end
BI (Hilti)
Diameter
7 in
Working length
16 in
Features & Applications
Features
- Faster drilling in pre-stressed concrete
- Extra-durable core bit – engineered to resist breaking when drilling through cables
- Hilti Equidist technology – precisely positioned diamonds for unmatched drilling performance and constant drilling speeds over the entire life of the core bit
Applications
- BI quick-release connection end for low power Hilti diamond drilling tools (less than 2.5 kW), Hilti BI shank BL quick-release connection end for high power Hilti diamond drilling tools (more than 2.5 kW), Hilti BL shank BS (1-¼") universal connection end for Hilti and competition diamond drilling tools
- Core drilling in prestressed concrete
- Core drilling in hollow-core concrete
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat