HDMB 10" core bit
DD-BT dry slotted HDMB core bit 6"/10" S product number: 245048
Diamond core bit for hand-held drilling machines
- Additional Accessory Information: Core bit diameters are nominal, for actual diameter please contact Hilti Customer Service
- For use with: DD 150-U
- Base materials: Masonry
standard
Customers also searched for Core Drill Bit, Core Bit, Dry Core Bit, Masonry Core Bit or Diamond Core bit.
Choose options
Diameter
- 1 in
- 1-1/4 in
- 1-5/8 in
- 2 in
- 2-1/2 in
- 3 in
- 4 in
- 5 in
- 6 in
Working length
- 10 in
Connection end
- BT (5/8 in)
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$786.00
$786.00
/
1 Each
Technical Data
Additional Accessory Information
Core bit diameters are nominal, for actual diameter please contact Hilti Customer Service
For use with
DD 150-U
Base materials
Masonry
Drilling Mode
Hand-held
Wet or dry operation
Dry
Change module
No
Laser welded segments
Yes
Connection end
BT (5/8 in)
Diameter
6 in
Product Class
Standard
Working length
10 in
Segment height
8 mm
Documents
pdf Diamond Blade/Bit Cobalt Warning, English [ 70.9 KB ]
Features & Applications
Features
- Convenient starting aid
- Hand-held coring
Applications
- Dry coring in abrasive brick and concrete block only (with no dust control)
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat
