Skip to main content
Save up to 70% On select items. Shop now

Starting aid DD-SA L370

product number: 2414876

Universal starting aid for hand-held core drilling with core bit diameters larger than 52 mm (2")

  • Working length: 15 in

Choose options

Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
$82.00
$82.00
/
1 Each

Technical Data

Working length
15 in

Features & Applications

Features

  • Easy, precise hole starting
  • Virtually dustless drilling when used with a Hilti vacuum cleaner

Applications

  • Coring applications with hand-held tools
  • Can be used as a starting aid when coring in concrete, masonry, and wood
  • Universal starting aid recommended for use with all core bit diameters larger than 52 mm (2")
  • Only for use with connection end BI (M41/BR)
  • Requires pre-drilled pilot hole before use
Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.

Start live chat