P Universal diamond blade
Diamond Blade AG 100/22-4x7/8" P univ US product number: 2467825

Diamond blade for cutting in different base materials
- Base material: Masonry, Natural stone, Concrete, Concrete (reinforced)
- Product Class: Standard
- Compatible with: Angle grinders, Gas Saws
standard
Customers also searched for cut-off blade or gas saw blade.
Choose options
Disc diameter
- 1 in
- 4 in
- 4-1/2 in
- 5 in
- 7 in
- 9 in
- 12 in
- 14 in
- 16 in
Arbor size
- 7/8 in
- 1 in
- 12 in
Pack size
- 1 pc
- 5 pc
Quantity
Packs
Total Pieces
1
Discounted net
$24.00
$24.00
/
1 Each

