Save up to 70% On select items. Shop now

SPX Tuck Point diamond blade

product number: 2436625

Ultimate diamond tuck pointing blade for superior removal of mortar from all types of mortar joints

  • Base material: Brick
  • Product Class: Ultimate
  • Compatible with: Angle grinders
ultimate

Choose options

Disc diameter
  • 4-1/2 in
  • 4-17/32 in
  • 5 in
Arbor size
  • 7/8 in
Pack size
  • 1 pc
  • 5 pc
Product options
Quantity
Box
Total Pieces
5
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
$372.00
$372.00
/
1 Box

Technical Data

Base material
Brick
Product Class
Ultimate
Compatible with
Angle grinders
Wet or dry operation
Dry
Arbor size
7/8 in
Disc diameter
5 in
Blade / disc thickness
0.25 in

Documents

pdf Diamond Blades Portfolio [ 1.2 MB ]

Features & Applications

Features

  • Superior lifetime and high tuck pointing speed thanks to special bond and diamond grit
  • Universal use – for all mortar grades
  • Directly sintered segments in single and sandwich versions available

Applications

  • Mortar joint removal and renovation
  • Tuck pointing on all grades of mortar
Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.

Start live chat