Save $60 on insertsUse code SYSTEM26Shop now

SP Universal diamond blade

Dia Blade AG 4-1/2"x7/8" SP Univ product number: 2434693

Premium diamond blade for cutting in different base materials

  • Base material: Masonry, Natural stone, Reinforced concrete
  • Product Class: Premium
  • Compatible with: Angle grinders, Electric cutters, Gas Saws
premium

Customers also searched for SP Universal Concrete, SP Concrete Cutting or Black Concrete Blade.

Choose options

Disc diameter
  • 4 in
  • 4-1/2 in
  • 5 in
  • 6 in
  • 7 in
  • 9 in
  • 12 in
  • 14 in
  • 16 in
Arbor size
  • 7/8 in
  • 1 in
Pack size
  • 1 pc
  • 5 pc
  • 6 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
$30.00
$30.00
/
1 Each

Technical Data

Base material
Masonry, Natural stone, Reinforced concrete
Product Class
Premium
Compatible with
Angle grinders, Electric cutters, Gas Saws
Wet or dry operation
Wet and Dry
Arbor size
7/8 in
Disc diameter
4-1/2 in
Blade / disc thickness
3/32 in

Documents

pdf Diamond Blades Portfolio [ 1.2 MB ]

Features & Applications

Features

  • Dense concentration of high-quality diamonds delivers much faster cutting speed on reinforced concrete
  • Designed for universality on a wide range of materials, even under the toughest conditions
  • Designed to outlast – with large, specially-bonded diamond segments
  • Thick steel core and laser welding technology for maximum reliability and safety
  • Easy re-ordering – scannable QR code on the blade helps you easily re-order new blades, or verify your blade’s intended base material and target tool type

Applications

  • Cutting, resizing and reshaping a wide range of mineral construction materials, especially concrete, reinforced concrete, masonry and natural stone
  • For use with all Hilti hand-held diamond cutting tools including angle grinders, electric cutters and gas saws
Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.

Start live chat