MDB Masonry drill bit
Masonry drill bit TM 1/4" x 4" product number: 61469

Masonry drill bit for drilling holes primarily in masonry
- Connection end: Cylindrical
- Base material: Masonry, Drywall, Light-weight concrete
- Working mode: Hammer drilling, Drilling only
Customers also searched for masonry drill bit , drywall drill bit or drilling into drywall .
Choose options
Diameter
- 3/16 in
- 1/4 in
- 5/16 in
- 3/8 in
- 1/2 in
- 9/16 in
- 5/8 in
Length
- 0.2 in
- 4 in
- 6 in
- 8 in
- 18 in
- 24 in
Working length
- 2 in
- 4 in
- 6 in
- 16 in
- 22 in
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$15.25
$15.25
/
1 Each
Technical Data
Connection end
Cylindrical
Base material
Masonry, Drywall, Light-weight concrete
Working mode
Hammer drilling, Drilling only
Diameter
1/4 in
Length
4 in
Features & Applications
Features
- High performance and long lifetime when drilling into various masonry materials
- Ideal for drilling and hammer drilling with Hilti cordless drill drivers
Applications
- Drilling in bricks, wood, tiles, plastic and gypsum
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat