special
TE-Y (SDS Max) Imperial hammer drill bit
Hammer drill bit TE-Y 7/8" x 13" product number: 428468
Premium SDS Max (TE-Y) hammer drill bit with carbide tip for drilling holes into concrete
- Connection end: TE-Y (SDS Max)
- Base material: Concrete, Masonry, Brick, Limestone
- Working mode: Hammer drilling, Drilling only
premium
Customers also searched for concrete bit , masonry drill bit , hammer drill bit , SDS Max bits or concrete drill bit .
Choose options
Diameter
- 7/8 in
- 1-3/4 in
Working length
- 7 in
- 17-5/8 in
Length
- 13 in
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$49.75
$49.75
/
1 Each


