new
SDS-Plus Carbide Rebar Cutter
Rebar Cutter TE-C 9/16" X 12" product number: 3903458

Carbide tipped rebar cutter with SDS-Plus connection end for use in hammer drills. Use rotation mode only to drill through rebar
Choose options
Diameter
- 3/8 in
- 1/2 in
- 9/16 in
- 5/8 in
- 11/16 in
- 3/4 in
- 13/16 in
- 7/8 in
- 1 in
Working length
- 8 in
- 12 in
Length
- 8 in
- 12 in
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$52.50
$52.50
/
1 Each
Features & Applications
Features
- Engineered carbide tip for increased durability and longer life when drilling through rebar
- Designed with heat-resistance technology to reduce wear
Applications
- Match diameter with the size of rebar intended to be drilled through
- Only designed for drilling through rebar, not meant for concrete drilling
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat