TE-CX (SDS Plus) Imperial hammer drill bit
1/4" TE-CX Bit pack HS PROMO product number: 3754834
Ultimate SDS Plus (TE-C) hammer drill bit for anchor drilling into reinforced concrete (imperial)
- Connection end: TE-C (SDS Plus)
- Base material: Reinforced concrete, Concrete, Brick, Masonry
- Working mode: Hammer drilling
Customers also searched for SDS plus , concrete drill bit , masonry drill bit , sds plus bit or puntas.
Choose options
Diameter
- 3/16 in
- 1/4 in
- 5/16 in
- 3/8 in
- 7/16 in
- 1/2 in
- 9/16 in
- 5/8 in
- 11/16 in
- 3/4 in
- 13/16 in
- 27/32 in
- 7/8 in
- 1 in
Working length
- 2 in
- 4 in
- 6 in
- 8 in
- 10 in
- 13 in
- 15 in
- 16 in
- 21 in
- 24 in
- 51 in
Length
- 4 in
- 6 in
- 8 in
- 10 in
- 12 in
- 16 in
- 18 in
- 24 in
- 27 in
- 56 in
Pack size
- 1 pc
- 8 pc
- 32 pc
Quantity
Packs
Total Pieces
1
Discounted net
$169.00
$169.00
/
1 Each



