Smooth Shank Rebar Cutter
Extension Shank for Rebar Cutters product number: 3582039

Carbide tipped drill bit for cutting through rebar
Customers also searched for rebar cutter , rebar cutter bit or rebar cutter drill bit .
Choose options
Diameter
- 3/8 in
- 1/2 in
- 9/16 in
- 5/8 in
- 11/16 in
- 3/4 in
- 13/16 in
- 7/8 in
- 1 in
- 1-1/8 in
- 1-1/4 in
- 1-3/8 in
- 1-1/2 in
- 1-3/4 in
- 2 in
- 2-1/2 in
Length
- 8 in
- 10 in
- 12 in
- 18 in
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$126.00
$126.00
/
1 Each
Documents
docx Instruction for use for Carbide Rebar Cutter, English [ 13 KB ]
Features & Applications
Features
- Rebar cutters have unique flute geometry with steep spiral removes debris fast
- Rebar cutters are made from high-quality carbide for long drilling life
- Rebar cutters have a relief hole that dissipates heat and allows for slug removal
- Shank extension extends the effective drilling depth by 6"
- Shank extension is designed for bits that are at least 1-3/4" in diameter
Applications
- Drillbit specifically designed to cut through rebar
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat