TE-C-BK Parts
Centering pin BK-CP 1-1/4" x 1-1/2" product number: 28850

Replacement parts for TE-C-BK rotary hammer core bits
- Connection end: TE-C (SDS Plus)
- Base material: n/a
- Working mode: Hammer drilling, Drilling only
Customers also searched for shank or thin wall.
Choose options
Diameter
- 3/16 in
- 7/32 in
- 17/32 in
- 7/8 in
- 1-1/2 in
- 2 in
Length
- 4.1 in
- 4.3 in
- 11.8 in
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$119.50
$119.50
/
1 Each
Technical Data
Connection end
TE-C (SDS Plus)
Base material
n/a
Working mode
Hammer drilling, Drilling only
System parts
Yes
Diameter
3/16 in
Length
4.3 in
Features & Applications
Features
- Higher coring performance, for longer – prolong the usable life of your TE-C-BK core bits
- Better avoid waste – economically replace only the centering pin as needed, not the whole rotary hammer core bit
Applications
- Replacing worn-out or damaged components in TE-C-BK percussion core bits
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat