TE-C (SDS Plus) Imperial hammer drill bit
Hammer drill bit TE-C 7/16"-12" product number: 2341063
Premium SDS Plus (TE-C) hammer drill bit with 2-flute helix for drilling anchor holes into concrete
- Connection end: TE-C (SDS Plus)
- Base material: Brick, Concrete, Masonry, Natural stone, Sand-lime block
- Working mode: Hammer drilling
premium
Customers also searched for SDS plus, concrete drill bit , SDS plus bits or concrete bit .
Choose options
Diameter
- 5/32 in
- 3/16 in
- 1/4 in
- 5/16 in
- 3/8 in
- 7/16 in
- 1/2 in
- 9/16 in
- 5/8 in
- 3/4 in
- 7/8 in
- 1 in
Working length
- 2 in
- 4 in
- 5-1/2 in
- 6 in
- 8 in
- 9-1/2 in
- 10 in
- 15-1/2 in
Length
- 4 in
- 6 in
- 8 in
- 10 in
- 12 in
Pack size
- 1 pc
- 8 pc
- 32 pc
Quantity
Packs
Total Pieces
1
Discounted net
$29.75
$29.75
/
1 Each
Technical Data
Connection end
TE-C (SDS Plus)
Base material
Brick, Concrete, Masonry, Natural stone, Sand-lime block
Working mode
Hammer drilling
Head shape
2 Cutters
Head material composition
Tungsten carbide
Diameter
7/16 in
Length
12 in
Working length
10 in
Product Class
Premium
Features & Applications
Features
- Two cutting edges and a direct tip-to-helix transition – faster and more constant drilling speed over the bit's entire lifetime
- Faster drilling progress – wide helix spine transports dust more efficiently
- Longer-lasting drill bits – optimized tip geometry and durable helix transition prolong the bit's lifetime
- Ideal for use with a wide range of SDS Plus rotary hammers
Applications
- Drilling in concrete and masonry
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat
