Save $60 on insertsUse code SYSTEM26Shop now

TE-C (SDS Plus) Imperial hammer drill bit

Premium SDS Plus (TE-C) hammer drill bit with 2-flute helix for drilling anchor holes into concrete

  • Connection end: TE-C (SDS Plus)
  • Base material: Brick, Concrete, Masonry, Natural stone, Sand-lime block
  • Working mode: Hammer drilling
premium

Customers also searched for SDS plus, concrete drill bit , SDS plus bits or concrete bit .

Choose options

Diameter
  • 5/32 in
  • 3/16 in
  • 1/4 in
  • 5/16 in
  • 3/8 in
  • 7/16 in
  • 1/2 in
  • 9/16 in
  • 5/8 in
  • 3/4 in
  • 7/8 in
  • 1 in
Working length
  • 2 in
  • 4 in
  • 5-1/2 in
  • 6 in
  • 8 in
  • 9-1/2 in
  • 10 in
  • 15-1/2 in
Length
  • 4 in
  • 6 in
  • 8 in
  • 10 in
  • 12 in
Pack size
  • 1 pc
  • 8 pc
  • 32 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
From $8.25

Technical Data

Connection end
TE-C (SDS Plus)
Base material
Brick, Concrete, Masonry, Natural stone, Sand-lime block
Working mode
Hammer drilling
Head shape
2 Cutters
Head material composition
Tungsten carbide
Product Class
Premium

Features & Applications

Features

  • Two cutting edges and a direct tip-to-helix transition – faster and more constant drilling speed over the bit's entire lifetime
  • Faster drilling progress – wide helix spine transports dust more efficiently
  • Longer-lasting drill bits – optimized tip geometry and durable helix transition prolong the bit's lifetime
  • Ideal for use with a wide range of SDS Plus rotary hammers

Applications

  • Drilling in concrete and masonry

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.

Start live chat