TE-Y (SDS Max) Imperial hammer drill bit
Hammer drill bit TE-Y 5/8" x 13" product number: 2199321
Premium SDS Max (TE-Y) hammer drill bit for high drilling performance in reinforced concrete (fractional)
- Connection end: TE-Y (SDS Max)
- Base material: Reinforced concrete, Concrete, Masonry, Brick, Limestone
- Working mode: Hammer drilling
premium
Customers also searched for TE-Y concrete bits, concrete drill bit , SDS max, concrete bit or hammer drill bit.
Choose options
Diameter
- 1/2 in
- 5/8 in
- 3/4 in
- 7/8 in
- 1 in
- 1-1/8 in
- 1-1/4 in
- 1-1/2 in
Working length
- 8 in
- 16 in
Length
- 13 in
- 21 in
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$86.25
$86.25
/
1 Each


