TE-CD (SDS Plus) Imperial hollow drill bit
Hollow drill bit TE-CD 1/2" x 13" product number: 2018941
Ultimate SDS Plus (TE-C) hollow hammer drill bit for virtually dust-free drilling in concrete
- Connection end: TE-C (SDS Plus)
- Base material: Reinforced concrete, Concrete
- Working mode: Hammer drilling
ultimate
Customers also searched for dustless drilling , silica dust containment , Safeset , hollow drill bit or OSHA dust standard .
Choose options
Diameter
- 1/2 in
- 9/16 in
- 5/8 in
- 11/16 in
- 3/4 in
- 7/8 in
- 1 in
Working length
- 9 in
- 9-1/2 in
- 10 in
- 16 in
Length
- 13 in
- 14 in
- 21 in
- 24 in
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$155.00
$155.00
/
1 Each


