Save $60 on insertsUse code SYSTEM26Shop now

TE-Y-BK Replacement parts

Replacement centering bit repair kit - TE-Y BK product number: 2006300

Replacement parts for TE-Y-BK percussion core bits

  • Connection end: TE-Y (SDS Max)
  • Base material: Concrete, Brick, Masonry, Limestone
  • Working mode: Hammer drilling, Drilling

Choose options

Diameter
  • 10 mm
Length
  • 5.1 in
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
$71.75
$71.75
/
1 Each

Technical Data

Connection end
TE-Y (SDS Max)
Base material
Concrete, Brick, Masonry, Limestone
Working mode
Hammer drilling, Drilling
System parts
Yes
Diameter
10 mm
Length
5.1 in
Working length
80 mm

Features & Applications

Features

  • Replacement parts to prolong the lifetime of core bits – including pilot bit and fixing screw
  • Economical solution – replace just the worn parts, not the entire hammer drill core bit

Applications

  • Replacing worn-out or damaged components in TE-C-BK percussion core bits
Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.

Start live chat