Better Finishing. Bigger Savings.Limited-time only.Shop

Universal earth rod setter head for use with the SDS Max (TE-Y) and TE-S shank

  • Connection end: TE-S, TE-Y (SDS Max)
  • Application: Rod and stake driving
  • Base material: Soil

Choose options

Inner diameter
  • 80 mm
  • 120 mm
Outer diameter
  • 3-11/16 in
  • 5-9/32 in
Inner cylinder length
  • 40 mm
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
From $128.00

Technical Data

Connection end
TE-S, TE-Y (SDS Max)
Application
Rod and stake driving
Base material
Soil

Features & Applications

Features

  • Compatible with TE-S and TE-Y (SDS Max) shanks
  • Suitable for use in a wide range of breakers

Applications

  • Driving ground rods
  • For use with SDS Max (TE-Y) or TE-S electric jackhammers, breakers or rotary hammers
  • For use with TE-Y or TE-S shanks

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.

Start live chat