KWIK-CON II Screw anchor
Hex driver KC II+ product number: 235098

Setting tools and accessories for the Kwik-Con + and Kwik-Con II+ screw anchors
- Material, corrosion: N/A
- Head configuration: N/A
- Material composition: N/A
Customers also searched for screw anchor, light-duty anchor, concrete screw, masonry screw or hex head screw.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$65.95
$65.95
/
1 Each
Technical Data
Material, corrosion
N/A
Head configuration
N/A
Material composition
N/A
Features & Applications
Features
- Tools for the installation of a variety of Kwik-Con II+ head styles: Torx® hex washer head, Torx® or Phillips flat head
- Matched tolerance carbide-tipped drill bits for more consistent and reliable performance
- Exclusive internal Torx® drive
Applications
- Installing Kwik-Con + and Kwik-Con II+ self-tapping screw anchors for concrete and masonry applications
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat