Skip to main content
Save up to 70% On select items. Shop now
new

AC-D SPX CS cutting disc

Cutting disc AC-D 14x1/8x1" CS SPX product number: 2477189

Ultimate-performance steel cut-off wheel for chop saws

  • Base material: Stainless steel, Steel
  • Disc diameter: 14 in
  • Arbor size: 1 in
ultimate

Choose options

Disc diameter
  • 14 in
Arbor size
  • 1 in
Blade / disc thickness
  • 1/8 in
Pack size
  • 10 pc
Product options
Quantity
Box
Total Pieces
10
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
$179.00
$179.00
/
1 Box

Technical Data

Base material
Stainless steel, Steel
Disc diameter
14 in
Arbor size
1 in
Blade / disc thickness
1/8 in
Product Class
Ultimate
Blade / disc shape
Flat, shape 1
Grain type
Aluminium-Oxide

Documents

pdf Material safety datasheet Abrasive Products (ES) [ 420.6 KB ]
pdf Material safety datasheet Abrasive Products (EN) [ 413 KB ]

Features & Applications

Features

  • Thanks to its ultimate grain and bond system, these chop saw blades are faster, free-cutting, stronger and more durable
  • Helps to speed up progress on site – a ultimate grain and bond system makes these discs cut faster, last longer and more break-resistant

Applications

  • Cutting steel with chop saws
Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.

Start live chat