new
AC-D P GS cutting disc

AC-D GS General steel cutting disc
- Base material: Steel
- Product Class: Standard
- Blade / disc shape: Flat, Type 1
standard
Choose options
Disc diameter
- 12 in
- 14 in
Arbor size
- 1 in
- 20 mm
Blade / disc thickness
- 5/32 in
Pack size
- 10 pc
Quantity
Packs
Total Pieces
1
Discounted net
Technical Data
Base material
Steel
Product Class
Standard
Blade / disc shape
Flat, Type 1
Grain type
Aluminium-Oxide
Features & Applications
Features
- Designed for everyday use - steel cutting disc pairs with gas saws to quickly and easily cut through steel
- Helps your budget go further - more economical price point helps free up budget for other construction site costs
- Less time spent reworking - make smoother cuts with greater speed, strength and flexibility the first time
- Work more safely and comfortably - compliant with the highest safety standards, and ANSI B7.1 and OSA certified
- Precisely matched to Hilti gas saws - helping to achieve faster, more uniform cuts every time
Applications
- Cutting a wide range of steel base materials with gas saws
For approval or certificate information, please see individual items.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat