Wire brush
Wire brush for removing rust and paint
- Base material: Steel, Stainless steel, Non-ferrous metal
- Product Class: Premium
premium
Customers also searched for wire wheel , wire brush , wire wheel brush or grinder wire wheel .
Choose options
Arbor size
- 11-5/8 in
Pack size
- 1 pc
- 6 pc
Quantity
Packs
Total Pieces
1
Discounted net
Technical Data
Base material
Steel, Stainless steel, Non-ferrous metal
Product Class
Premium
Documents
pdf Abrasives Selector Card [ 2.6 MB ]
Features & Applications
Features
- High-speed rust removal for higher productivity
- Easy to access hard-to-reach places
Applications
- Removing rust and paint from steel surfaces
For approval or certificate information, please see individual items.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat

