Save $60 on insertsUse code SYSTEM26Shop now

AG 700-14D Angle grinder

AG 700-14D product number: 3578887

Angle grinder with dead man’s switch, for metal cutting and grinding with discs up to 7"

  • Disc diameter: 7 in
  • Weight according EPTA-Procedure 01/2003 without battery: 11.5 lb
  • Max. cutting depth: 1.65 in

Customers also searched for angle grinder , large angle grinder , concrete grinder , electric grinder or hand held concrete grinder .

Choose options

Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
$279.00
$279.00
/
1 Each