DX 600-N Powder-actuated tool
Powder-actuated tool DX 600-N WH #6059


Powder-actuated nailer for fastening threaded stud to concrete and steel
- Weight: 8.8 lb
- Fastener Intake: Single
- Fastener length range: 0.59 - 1.65 in
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
$3,002.02
$3,002.02
/
1 Each
Technical Data
Weight
8.8 lb
Fastener Intake
Single
Fastener length range
0.59 - 1.65 in
Cartridge type
.27 caliber long single
Automatic piston return
No
Bluetooth
No
Hilti Connect
No
Power (max.)
528 J
Power regulation
No
Piston type
6N/DS
Features & Applications
Features
- A quicker, easier way to make permanent or temporary fastenings using threaded studs
- Virtually vibration-free solution for creating threaded fastening points in concrete – no drilling required for these powder-actuated fastenings
Applications
- Fastening threaded studs to concrete and steel for hanging sprinkler pipe systems and other similar applications
Related Products
Carbon steel threaded stud for use with powder actuated nailers on concrete (10 mm washer)
Single .27 caliber long cartridges for use with powder-actuated nailers
Services
Hilti Tool Service
- 1 or free, in and out of the repair center the same day or repair is free of charge
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- Product warranty against parts and manufacturing irregularities for 20 years
- One click or call is all it takes – we do the rest
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Loan tools during repair to reduce downtime.
- Theft coverage helps to reduce financial risk and unexpected expenses.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat
