new
DX 6-F8 Powder-actuated nailer
product number: 5006181 #5006181

















Fully automatic, highly versatile powder-actuated nailer for single fasteners
- Dimensions (LxWxH): 18.7 x 2.7 x 7.5 in
- Weight: 7.4 lb
- Fastener Intake: Single
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
$6,699.00
$6,699.00
/
1 Each
Technical Data
Dimensions (LxWxH)
18.7 x 2.7 x 7.5 in
Weight
7.4 lb
Fastener Intake
Single
Fastener length range
0.51 - 2.83 in
Automatic piston return
Yes
Bluetooth
No
Hilti Connect
No
Power (max.)
335 J
Power regulation
Yes
Piston type
X-6-5-P8
Documents
pdf DX 6 - Accessories and consumables compatibility, English [ 1.6 MB ]
Features & Applications
Features
- Higher productivity – automatic piston return and cartridge advancement equip you to work up to 5 times faster than alternative fastening methods
- One-step energy level setting – expanded on-tool power adjustment means you can use a single cartridge color for many fastenings
- Easy to operate – precise control helps to deliver consistent, more accurate fastening
- Easier to maintain – bayonet mount to simplify on-site cleaning and servicing
- Improved safety and ergonomics – a virtually dust-free, low-noise, lower-kickback alternative to drilling and anchoring
Applications
- Fastening wood and metal sheet to concrete, sand-lime block masonry or steel
- Fastening 2x4s to concrete
- Attaching drainage foils and membranes to concrete or CMU block
- Fastening perimeter wall track, deflection or slip clips to concrete and steel
- Installing Hilti formstop elements on concrete
Related Products
Collated Clean-Tec lead-free cartridges for use with DX 6 powder-actuated fastening tools
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat


