DX 76 Powder-actuated tool
Powder-actuated tool DX 76-MX product number: 285794 #285794




Semi-automatic, high-productivity, powder-actuated nailer for fastening metal decks
- Dimensions (LxWxH): 17.7 x 4 x 13.9 in
- Weight: 9.6 lb
- Fastener Intake: 10 nails
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
$4,859.00
$4,859.00
/
1 Each
Technical Data
Dimensions (LxWxH)
17.7 x 4 x 13.9 in
Weight
9.6 lb
Fastener Intake
10 nails
Fastener length range
0.75 - 0.83 in
Cartridge type
6.8/18 M10
Automatic piston return
No
Bluetooth
No
Hilti Connect
No
Power (max.)
609 J
Power regulation
Yes
Piston type
X-76-P-ENP
Documents
pdf DX 76 Quick Start Guide [ 10.6 MB ]
Features & Applications
Features
- Outstanding ergonomic design – padded, non-slip cycling grip and excellent balance means less fatigue during use
- Built-in safety mechanisms – for safer and more reliable operation
- Easy to clean and maintain on jobsites
- Ruggedly built to withstand extreme use
- Adjustable power regulator – precise control for more reliable fastenings
Applications
- Fastening composite metal decks to steel structures with a minimum thickness of 6 mm (1/4") for composite decking
- Fastening metal roof decks to steel structures with a minimum thickness of 6 mm (1/4") for roofing
- Fastening liner trays to steel structures with a minimum thickness of 6 mm (1/4") for siding
- Fastening grating elements to steel structures using grating accessories
- Fastening shear connectors on steel structures with HVB accessories
Related Products
Single nail for fastening metal decks to steel structures using the DX 8 and DX 76 (PTR) powder-actuated tools
Collated .27 caliber long Clean-Tec cartridges for use with powder-actuated nailers for fastening metal decks
Services
Hilti Tool Service
- 1 or free, in and out of the repair center the same day or repair is free of charge
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- Product warranty against parts and manufacturing irregularities for 20 years
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Temporary tools for peak times and special applications help to reduce investments.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat

