DD 150-U Core drill










Versatile diamond coring machine for handheld or rig-based coring from 8-162 mm (5/16 - 6-3/8") in diameter
- Diameter range: 5/16 - 6-3/8 in
- Base material: Concrete, Reinforced concrete, Asphalt, Masonry
- Operation mode: Hand-held and rig-mounted drilling system
Customers also searched for diamond core drill, core drill, diamond core drilling machine, diamond core drill machine or concrete core drill.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
From $3,559.00
Technical Data
Diameter range
5/16 - 6-3/8 in
Base material
Concrete, Reinforced concrete, Asphalt, Masonry
Operation mode
Hand-held and rig-mounted drilling system
Rated input power
2200 W
Number of gears
3
No load RPM
gear 1: 840 rpm; gear 2: 1640 rpm; gear 3: 3070 rpm
Weight according EPTA-Procedure 01/2003 without battery
18.4 lb
Weight of complete system
48 lb
Dimensions (LxWxH)
20.3 x 5.1 x 6.3 in
A-weighted emission sound pressure level
101 dB (A) 1
Tri. vibr. value for drilling into concrete (wet) with diamond core A (ah,DD)
3.9 m/s²
Corner accessibility
2.1 in
- According to the applicable product standard (see the Operating Instruction for more details)
Documents
pdf DD 150-U Innovation Brochure (EN) [ 1.5 MB ]
Features & Applications
Features
- High motor performance and sturdy three-speed gearing for optimum drilling speed
- 360-degree adjustable side handle with integrated dust and water management functions
- Real-time feedback display with digital spirit level, gear selector, power control function, advanced usage statistics and easy-to-understand service messages
- Bluetooth® connectivity to WMS 100 water management system
- Real-time usage statistics analysis via the Hilti Connect app
Applications
- Rig-based wet drilling in concrete for pipe penetrations, cable trays and ducts and for the installation of railings and barriers
- Hand-guided wet drilling for setting large-diameter anchors and reinforcing bars
- Hand-guided dry drilling in masonry for pipe penetrations in plumbing, heating and air conditioning installations and for chimney and stove installation
For approval or certificate information, please see individual items.
Related Products
Nuron

Battery-powered water supply tank for wet cutting/coring (Nuron battery platform)
A single unit for the supply of cooling water as well as the collection and filtration of wastewater from diamond drilling systems
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat

