TE 3000-AVR TE-H heavy-duty electric jackhammer
TE 3000-AVR Performance Pkg Scaling product number: 3856318 #3856318







Exceptionally powerful breaker for heavy-duty concrete demolition, asphalt cutting, earthwork and driving ground rods
- Working direction: Floor
- Tool chuck type: TE-H (Hilti HEX 28)
- Weight according EPTA-Procedure 01/2003 without battery: 59.7 lb
Customers also searched for demolition hammer, concrete hammer, concrete breaker, jackhammer or electric jackhammer.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
$3,799.00
$3,799.00
/
1 Each
Technical Data
Working direction
Floor
Tool chuck type
TE-H (Hilti HEX 28)
Weight according EPTA-Procedure 01/2003 without battery
59.7 lb
Single impact energy
62.7 ft-lbs
Full hammering frequency
858 impacts/minute
Max. chiseling performance
60000 cm³/min
Dimensions (LxWxH)
32.3 x 23.1 x 8.6 in
Triaxial vibration for chiseling into concrete
6.3 m/s² 1
Dust removal system available
TE DRS-H
A-weighted emission sound pressure level
98 dB (A) 2
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see the Operating Instruction for more details)
Features & Applications
Features
- Upgraded performance – the TE 3000 now delivers demolition power comparable to 45 kg air-powered breakers
- Improved handling – 10% weight reduction and new top handle make the jackhammer easier to control and transport
- Active Vibration Reduction (AVR) – vibration-damped jackhammer with two fully decoupled handles and -10% lower vibration than previous TE 3000 models
- Redesigned quick change chuck – takes new Hilti TE-H chisels
- Virtually maintenance-free brushless motor and triple-chamber lubrication systems for less downtime and longer lifetime
Applications
- Demolishing reinforced concrete slabs and foundations
- Breaking/cutting asphalt in civil road construction, pipe laying and pavement repair
- Removing concrete for structural restoration, slab extensions, rebar reinforcement and repair
- Digging, trenching and tamping in rocky, hard clay and other dense earthwork
- Setting ground rods in hard soils for a safer, ladder-free installation of earthing rods (optional TE-H PD Power Driver required)
Related Products
Trolley for transportation of heavy concrete demolition hammers or other bulky/heavy items
Pointed chisel bits for chipping/breaking up concrete and masonry using the third-gen TE 3000 or H28 demolition tools with clamp
Ultra-robust flat chisel bits for chipping/channeling into concrete and masonry using the third-gen TE 3000 or H28 demolition tools with clamp
Self-sharpening scaling chisels for scraping away weld spatter, formwork seepage and other residues using the third-gen TE 3000 or H28 demolition tools with clamp
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Loan tools during repair to reduce downtime.
- Theft coverage helps to reduce financial risk and unexpected expenses.
- Temporary tools for peak times and special applications help to reduce investments.
- Individual labels and online visibility provide tool fleet transparency.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat


