TE 500 SDS-Max chipping hammer
Breaker TE 500 120V product number: 2224977 #2224977











Robust SDS Max (TE-Y) demolition hammer for light-duty chiseling in concrete and masonry
- Working direction: Wall
- Tool chuck type: TE-Y (SDS Max)
- Weight according EPTA-Procedure 01/2003 without battery: 10.8 lb
Customers also searched for demolition hammer, SDS-Max demolition hammer, demo hammer or concrete breaker.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
$749.00
$749.00
/
1 Each
Technical Data
Working direction
Wall
Tool chuck type
TE-Y (SDS Max)
Weight according EPTA-Procedure 01/2003 without battery
10.8 lb
Single impact energy
5.2 ft-lbs
Full hammering frequency
3228 impacts/minute
Max. chiseling performance
850 cm³/min
Dimensions (LxWxH)
16.5 x 4.1 x 9.4 in
Triaxial vibration for chiseling into concrete
13.5 m/s² 1
Dust removal system available
TE DRS-B
A-weighted emission sound pressure level
92 dB (A) 2
Rated input power
1250 W
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see the Operating Instruction for more details)
Features & Applications
Features
- Robust tool with extra protection against heat and dust – prolonging the lifetime and lowering repair costs
- Low weight and compact design for easy handling
- Great performance to weight ratio – so you get a powerful breaker which is much less tiring to use
- Detachable supply cord for quick and easy replacement of damaged/broken cords on the jobsite
- Optional DRS-B dust removal system collects up to 95% of dust
Applications
- Chiseling on concrete and masonry walls
- Creating channels in concrete and masonry to install pipes and cables
- Light chipping and tile removal
- Enlarging breaches
- Light-duty wall demolition
Related Products
SDS Max (TE-Y) flatpoint chisel bits with polygon design for faster and more controlled demolition of concrete and masonry
Ultra-sharp SDS Max (TE-Y) bull point chisels for chipping and breaking up concrete and masonry
Self-sharpening SDS Max (TE-Y) scaling chisels for scraping away weld spatter, formwork seepage and other residues
Services
Hilti Tool Service
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- Product warranty against parts and manufacturing irregularities for 20 years
- 1 or free, in and out of the repair center the same day or repair is free of charge
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Loan tools during repair to reduce downtime.
- Theft coverage helps to reduce financial risk and unexpected expenses.
- Temporary tools for peak times and special applications help to reduce investments.
- Individual labels and online visibility provide tool fleet transparency.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat


