Skip to main content
Save up to 70% On select items. Shop now

MT-FTR-GSW Washer

Spacer for Thread Forming Bolt fot MT product number: 2325248

Serrated washer with increased resistance to gradual loosening

  • Material composition: Q235 or better steel
  • Surface finish: Indoor Coated - Electro galvanized
  • Weight: 0 lb

Choose options

Pack size
  • 20 pc
Product options
Quantity
Box
Total Pieces
20
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
Price loading error occured

Please contact us

Technical Data

Material composition
Q235 or better steel
Surface finish
Indoor Coated - Electro galvanized
Weight
0 lb
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)

Documents

pdf Corrosion handbook, English [ 9.4 MB ]

Features & Applications

Features

  • Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
  • Serrated washer – better surface grip to resist loosening over time

Applications

  • Assembling Hilti MT modular MEP support structures
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
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.

Start live chat