HDG flat washer ISO 7089
Flat washer 16 17x30x3-F ISO 7089 200 HV product number: 2184532

Hot-dip galvanized (HDG) flat washer corresponding to ISO 7089
- Material composition: Steel - DIN EN ISO 7089
- Surface finish: Outdoor Coated - HDG
- Weight: 10 g
Choose options
Inside diameter - DI
- 0.51 in
- 0.67 in
Outside diameter - DA
- 0.94 in
- 1.18 in
Pack size
- 50 pc
- 100 pc
Quantity
Box
Total Pieces
50
Discounted net
$32.75
$32.75
/
1 Box

