MP-US OC Pipe strap
Pipe strap MP-US 169 6" OC product number: 2288376
Outdoor coated (OC) pipe strap for universal piping applications
- Diameter - D: 6.8 in
- Nominal pipe size (imperial): 6 in
- Approvals: UL approved EX15279
premium
Choose options
Diameter - D
- 0.8 in
- 0.9 in
- 1.2 in
- 1.4 in
- 1.8 in
- 2 in
- 2.5 in
- 3.1 in
- 3.6 in
- 4.1 in
- 4.6 in
- 5.6 in
- 6.8 in
- 8.8 in
- 10.9 in
- 12.9 in
Nominal pipe size (imperial)
- 3/8 in
- 1/2 in
- 3/4 in
- 1 in
- 1-1/4 in
- 1-1/2 in
- 2 in
- 2-1/2 in
- 3 in
- 3-1/2 in
- 4 in
- 5 in
- 6 in
- 8 in
- 10 in
- 12 in
Nominal pipe size
- 10 mm
- 15 mm
- 20 mm
- 25 mm
- 32 mm
- 40 mm
- 50 mm
- 65 mm
- 80 mm
- 100 mm
- 125 mm
- 150 mm
- 200 mm
- 250 mm
- 300 mm
Pack size
- 2 pc
- 10 pc
- 20 pc
- 40 pc
Quantity
Package
Total Pieces
2
Discounted net
$32.75
$32.75
/
1 Package






