PM 30-MG Multi-line laser






Multi-line laser with 3 green 360° lines for plumbing, leveling, aligning and squaring
- Accuracy: ±0.12 in at 33 ft
- Max. operating distance (diameter): 131 ft (lines), 328 ft (lines, with receiver)
- Self leveling range at room temperature: -4.0/ +4.0° °
Customers also searched for laser level, green laser level, multiline laser, self leveling laser or transit laser level.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
From $599.00
Technical Data
Accuracy
±0.12 in at 33 ft
Max. operating distance (diameter)
131 ft (lines), 328 ft (lines, with receiver) 1
Self leveling range at room temperature
-4.0/ +4.0° °
Self leveling time
3 s
Horizontal fan angle
360 °
Vertical fan angle
360 °
IP protection class
IP 54 (EN 60529)
Laser type
Line
- Operating distance can be significantly affected by site conditions. See operating instructions.
Documents
pdf Operating Instruction PM 30-MG (01), Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Swedish, Turkish, Ukrainian, Chinese, Serbian [ 10.5 MB ]
pdf Operating Instruction C4 12-50 POS3, English, Spanish, French, Portuguese [ 1.1 MB ]
pdf Operating Instruction Hilti Li-Ion, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Swedish, Turkish, Ukrainian, Chinese, Serbian [ 2.6 MB ]
pdf Operating Instruction PMA 32, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Malay, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Sardinian, Slovak, Slovenian, Swedish, Thai, Turkish, Ukrainian, Vietnamese, Chinese, Serbian [ 2.5 MB ]
Features & Applications
Features
- Compact ergonomic design - our most compact tool for precise and fast 360° aligning, leveling, and squaring
- High accuracy – self-leveling and fine adjustment knob for accurate alignment and faster set up
- Durable battery life - rechargeable B12 Li-ion battery for up to 1.5 days of continuous layout work
- Increased productivity - out-of-level and low battery alerts to help reduce mistakes and unexpected downtime
- Laser class 2 – no special precautionary measures needed
Applications
- Setting out drywall tracks on floors, walls, ceiling
- Suspended ceiling alignment
- Transfering reference heights
- Vertical alignment of pipes and cables
- Leveling electric sockets, cable trays, radiators and pipe installations
For approval or certificate information, please see individual items.
Related Products
Compact, high-capacity 12V 5.0 Ah Li-ion battery with upgraded 21700 cells to deliver more work-per-charge
Services
Hilti Tool Service
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- Testing certificate free of charge during no-cost period
- 1 or free, in and out of the repair center the same day or repair is free of charge
- Product warranty against parts and manufacturing irregularities for 20 years
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Free verification of tool accuracy in accordance with manufacturer’s specifications.
- Theft coverage helps to reduce financial risk and unexpected expenses.
- Individual labels and online visibility provide tool fleet transparency.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat


